text.skipToContent text.skipToNavigation

Catalog No. : E245P

Description:  5 IN P&C 5 DEG ANGLE COUPLING (BXB)

UPC: 34481051251

Swedged Angle Coupling, Size 5 Inches, Angle 5 Degrees, Material Non-Metallic, Bell to Bell
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001492 Coupler for cable protection tube

Material

Plastic

Colour

Other

Documents/Support Tools

Sales Drawing

Click here