text.skipToContent text.skipToNavigation

Catalog No. : E245J

Description:  2 IN P&C 5 DEG ANGLE COUPLING (BXB)

UPC: 34481051206

Swedged Angle Coupling, Size 2 Inches, Angle 5 Degrees, Material Non-Metallic, Bell to Bell
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

ETIM EC001492 Coupler for cable protection tube

Material

Plastic

Colour

Other

Documents/Support Tools

Sales Drawing

Click here