Catalog No. : E244J
Description: 2 IN P&C 5 DEG ANGLE COUPLING (BXS)
UPC: 34481048961
Angle Coupling, Size 2 Inches, Bell Length 2.13 Inches, Angle 5 Degrees, Material Non-Metallic, Bell to Spigot
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Plastic |
|
Colour |
Other |
|
Inner diameter |
60 mm |
|
Outer diameter |
61 mm |
Documents/Support Tools
|
Sales Drawing |