text.skipToContent text.skipToNavigation

Catalog No. : E2440PF

Description:  5 INCH P&C 5 DEG ANGLE CPLG (BXB)

UPC: 34481321606

Angle Coupling, Size 5 Inches, Angle 5 Degrees, Material Non-Metallic, Bell to Bell
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For use with all type of EB and DB Duct

Specifications

Material

Non-metallic

Color

Gray

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001492 Coupler for cable protection tube

Material

Plastic

Colour

Other

Documents/Support Tools

Sales Drawing

Click here