Catalog No. : E241L
Description: 3 INCH PC LONG COUPLING
UPC: 34481048602
Made or assembled in Canada.
Long Line Coupling, Size 3 Inches, Material PVC
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Plastic |
|
Colour |
Other |
|
Inner diameter |
90.42 mm |
|
Outer diameter |
93.98 mm |
Documents/Support Tools
|
Sales Drawing |