Catalog No. : E240RF
Description: 6 INCH P&C COUPLING
UPC: 34481321576
Coupling, Size 6 Inches, Material PVC
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with all type of EB and DB Duct |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Plastic |
|
Colour |
Other |
|
Inner diameter |
169 mm |
|
Outer diameter |
170 mm |
Documents/Support Tools
|
Sales Drawing |