text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 235 3/8HD

Catalog No. : E2353/8HD

Description:  HOT DIPPED

UPC: 785991754926

Clamp, Heavy Duty Beam, Tapped Hole Size 3/8 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

Secures all sizes of Kindorf channel to beams where flange edge does not exceed .8 in. thickness.

Specifications

Material

Steel

Maximum Jaw Opening

1-21/32 in

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant