text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 233 1/2 10

Catalog No. : E2331/210

Description:  ANCH CLP ROD SZ .5IN MAX BEAM W10IN

UPC: 785991777031

Anchor Clip, Rod Size 1/2 Inch, Maximum Beam Width 10 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

Anchor Clips should be used when clamps are subject to excessive vibration.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here