Alternate Catalog No. : E 232 1/2
Catalog No. : E2321/2
Description: CLP W/ SWING CONN ROD DIA1/2IN STL
UPC: 785991776850
Clamp with Swing Connector, Rod Diameter 1/2 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Application |
Affords a convenient method of attaching to angled beams. |
Specifications
|
Material |
Steel |
|
Maximum Load |
550 pounds |
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
1-5/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |