Alternate Catalog No. : E 231 1/2
Catalog No. : E2311/2
Description: STRUCTURAL CLP HGR ROD DIA .5IN STL
UPC: 785991776706
Clamp, Structural, Hanger Rod Diameter 1/2 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Two sizes available, one for 3/8 Inch and the other for 1/2 Inch hanger rod. Each takes flanges up to .8 Inch thickness.
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Two sizes available, one for 3/8 in. and the other for 1/2 in. hanger rod. Each takes flanges up to .8 in. thickness. |
|
Application |
Clamps to I-beams, channels, angles and column. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
3 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |