Catalog No. : E210HDG
Description: STRUT, U-SHAPEFITTING, HDG
UPC: 616013106549
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
5-3/8 in |
|
Depth |
2-7/16 in |
|
Suitable for |
U-profile |
|
Model |
Mounting bracket |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |