Catalog No. : E200RS1
Description: 6 IN X 10 IN SCH 40 SPLIT COUPLING
UPC: 34481044413
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Two piece design |
|
Application |
For joining split duct to existing duct |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
|
Material |
Plastic |
|
Surface polished |
N |
|
Surface brushed |
N |
|
Two piece |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |