Catalog No. : E200NSS
Description: 4 INCH SLEEVE CPLG SPLIT 2 SD
UPC: 34481321484
4 inch x 6 inch non-metallic schedule 40 split coupling.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Two piece design |
|
Application |
For joining split duct to existing duct |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000939 Coupler for installation tubes
|
Material |
Plastic |
|
Surface polished |
N |
|
Surface brushed |
N |
|
Two piece |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |