text.skipToContent text.skipToNavigation

Alternate Catalog No. : E150S 3/8 2

Catalog No. : E150S3/82

Description:  LAG BOLT SCREW SZ 3/8X2IN STL

UPC: 616013323953

Screw, Lag Bolt, Size 3/8 x 2 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Lag bolts

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with channel and channel fittings

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

2 in

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant