text.skipToContent text.skipToNavigation

Alternate Catalog No. : E148 3/8

Catalog No. : E1483/8

Description:  LCKWSHER 3/8 IN STL

UPC: 616013323533

Washer, Lock, Size 3/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Locking washers

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with channel and channel fittings

Specifications

Material

Steel

Finish

GoldGalv/Standard

Fits Bolt Sizes

3/8 Inch

Classifications

Brand Name

Superstrut

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant