Alternate Catalog No. : E148 1/4
Catalog No. : E1481/4
Description: LCKWSHER 1/4 IN STL
UPC: 616013323458
Washer, Lock, Size 1/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- GoldGalv finish provides all the features and protection without the use of chemical compound
Descriptors
|
Category |
Locking washers |
|
Special Features |
GoldGalv finish provides all the features and protection without the use of chemical compound |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Fits Bolt Sizes |
1/4 Inch |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
0.062 in |
|
Outside Diameter |
0.487 in |
|
Inside Diameter |
0.260 in |