Catalog No. : E148-5/8SS6
Description: STRUT,5/8,LOCKWASHER,SS316
UPC: 616013105047
Washer, Lock, Size 5/8 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locking washers |
Specifications
|
Material |
Type 316 Stianless Steel |
|
Fits Bolt Sizes |
5/8 Inch |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
0.156 in |
|
Outside Diameter |
1.073 in |
|
Inside Diameter |
0.641 in |
ETIM Classification
ETIM
EC002345 Serrated lock washer
|
Material |
Stainless steel |
|
Material quality |
Stainless steel V4A |
|
Model |
Flat ends |