Catalog No. : E148-5/16SS316
Description: LOCK WASHER 316 STAINLESS
UPC: 616013109823
Washer, Lock, Size 5/16 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locking washers |
Specifications
|
Material |
Stainless Steel |
|
Fits Bolt Sizes |
5/16 Inches |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
0.078 in |
ETIM Classification
ETIM
EC002345 Serrated lock washer
|
Material |
Stainless steel |
|
Material quality |
Stainless steel V4A |
|
Model |
Flat ends |