Catalog No. : E148-5/16EGC
Description: 5/16 LOCK WASHERS (PLATED)
UPC: 616013122921
Washer, Lock, Size 5/16 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locking washers |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Rockwell Hardness |
Rc 35-46 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
0.078 in |
|
Outside Diameter |
0.586 in |
|
Inside Diameter |
5/16 in |
ETIM Classification
ETIM
EC002345 Serrated lock washer
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Model |
Flat ends |