Catalog No. : E148-1/4SS6
Description: SS 1/4IN LOCK WASHER
UPC: 616013106457
Descriptors
|
Category |
Locking washers |
|
Special Features |
GoldGalv finish provides all the features and protection without the use of chemical compound |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Type 316 Stainless Steel |
|
Fits Bolt Sizes |
1/4 Inch |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
0.062 in |
|
Outside Diameter |
0.487 in |
|
Inside Diameter |
0.260 in |
|
Material |
Stainless steel |
|
Material quality |
Stainless steel V4A |
|
Model |
Flat ends |