text.skipToContent text.skipToNavigation

Catalog No. : E148-1/4SS

Description:  STRUT 1/4IN LCKWSHR STN-STL

UPC: 616013106464

Washer, Lock, Size 1/4 Inch, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locking washers

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with channel and channel fittings

Specifications

Material

Stainless Steel

Fits Bolt Sizes

1/4 Inch

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.062 in

Outside Diameter

0.487 in

Inside Diameter

0.260 in

ETIM EC002345 Serrated lock washer

Material

Stainless steel

Model

Flat ends