text.skipToContent text.skipToNavigation

Catalog No. : E148-1/2SS6

Description:  SS 1/2IN LOCK WASHER

UPC: 616013106433

Washer, Lock, Size 1/2 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locking washers

Special Features

All threaded products are American Standard thread, free fit class 2

Application

To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Inside Diameter

1/2 in

ETIM EC002345 Serrated lock washer

Material

Stainless steel

Material quality

Stainless steel V4A

Model

Flat ends