Catalog No. : E148-1/2SS316
Description: LCKWSHER 1/2 IN 316 STN-STL
UPC: 616013107911
Washer, Lock, Size 1/2 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locking washers |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Type 316 Stainless Steel |
|
Fits Bolt Sizes |
1/2 Inch |
Classifications
|
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC002345 Serrated lock washer
|
Material |
Stainless steel |
|
Material quality |
Stainless steel V4A |
|
Model |
Flat ends |