Alternate Catalog No. : E147 5/16
Catalog No. : E1475/16
Description: FLAT WSHR 5/16 IN STL
UPC: 616013323151
Washer, Flat, Size 5/16 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flat washers |
|
Special Features |
GoldGalv finish provides all the features and protection without the use of chemical compound |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Steel |
|
Finish |
Electro-Zinc |
|
Fits Bolt Sizes |
5/16 Inch |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
0.104 in |
|
Outside Diameter |
0.875 in |
|
Inside Diameter |
0.375 in |