Alternate Catalog No. : E147 3/8SS
Catalog No. : E1473/8SS
Description: FLAT WSHR 3/8 IN STN-STL
UPC: 616013068595
Washer, Flat, Size 3/8 Inch, Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flat washers |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Stainless Steel |
|
Fits Bolt Sizes |
3/8 Inch |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
0.104 in |
|
Outside Diameter |
1 in |
|
Inside Diameter |
0.438 in |