Alternate Catalog No. : E147 3/8
Catalog No. : E1473/8
Description: FLAT WSHR 3/8 IN STL
UPC: 616013323199
Washer, Flat, Size 3/8 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- GoldGalv finish provides all the features and protection without the use of chemical compound
Descriptors
|
Category |
Flat washers |
|
Special Features |
GoldGalv finish provides all the features and protection without the use of chemical compound |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Fits Bolt Sizes |
3/8 Inch |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
0.104 in |
|
Outside Diameter |
1 in |
|
Inside Diameter |
0.438 in |