Catalog No. : E147-5/8EG
Description: STRUT 5/8 FLAT WASHER EG
UPC: 616013106396
Washer, Flat, Size 5/8 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flat washers |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Fits Bolt Sizes |
5/8 Inch |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
0.16 in |
|
Outside Diameter |
1.750 in |
|
Inside Diameter |
0.688 in |
ETIM Classification
ETIM
EC000098 Washer
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |