text.skipToContent text.skipToNavigation

Catalog No. : E147-5/16SS6

Description:  WASHER 316 STAINLESS

UPC: 616013109663

Washer, Flat, Size 5/16 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Flat washers

Application

For use with channel and channel fittings

Specifications

Material

Stainless Steel

Fits Bolt Sizes

5/16 Inch

Color

Silver

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.104 in

Outside Diameter

0.875 in

Inside Diameter

0.375 in

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V4A