Catalog No. : E147-3/8SSC
Description: 3/8inch FLAT WASHERS (SS)
UPC: 786210562261
Washer, Flat, Size 3/8 Inch, Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flat washers |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Stainless Steel |
|
Fits Bolt Sizes |
3/8 Inch |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
0.104 in |
|
Outside Diameter |
1 in |
|
Inside Diameter |
0.438 in |
ETIM Classification
ETIM
EC000098 Washer
|
Material |
Stainless steel |
|
Material quality |
Stainless steel V2A |
|
Surface protection |
Other |