text.skipToContent text.skipToNavigation

Catalog No. : E147-3/4SS6

Description:  SS 3/4IN FLAT WASHER

UPC: 616013128176

Washer, Flat, Size 3/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Flat washers

Application

For use with channel and channel fittings

Specifications

Material

Stainless Steel

Fits Bolt Sizes

3/4 Inch

Color

Silver

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.177 in

Outside Diameter

2.000 in

Inside Diameter

0.812 in

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V4A