Catalog No. : E147-1/4SS
Description: STRUT,1/4FLATWASHER,SS304
UPC: 616013106013
Washer, Flat, Size 1/4 Inch, Type 304 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flat washers |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Stainless Steel |
|
Fits Bolt Sizes |
1/4 Inch |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
0.8 in |
|
Outside Diameter |
0.734 in |
|
Inside Diameter |
0.312 in |
ETIM Classification
ETIM
EC000098 Washer
|
Material |
Stainless steel |
|
Material quality |
Stainless steel V4A |