text.skipToContent text.skipToNavigation

Catalog No. : E147-1/2SSC

Description:  FLAT STEEL WASHER 1/2inch SS304

UPC: 786210236308

Washer, Flat, Size 1/2 Inch, Type 304 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Flat washers

Application

For use with channel and channel fittings

Specifications

Material

Stainless Steel

Fits Bolt Sizes

1/2 Inch

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.132 in

Outside Diameter

1.375 in

Inside Diameter

0.562 in

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V2A