Catalog No. : E146-3/8EG
Description: SQUARE NUT 3/8IN
UPC: 616013099537
Nut, Standard Square, Size 3/8-16 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Square nuts |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Nut Type |
Square |
|
Thread Type |
UNC |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thread Size |
3/8-16 |
ETIM Classification
ETIM
EC000711 Square nut
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Thread size (imperial) |
3/8 inch |
|
Thread per inch |
16 |