text.skipToContent text.skipToNavigation

Alternate Catalog No. : E145 7/8

Catalog No. : E1457/8

Description:  STD HEX NUT 7/8 IN STL

UPC: 616013322109

Nut, Standard Hex, Size 7/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Height

3/4 in

Width

1-5/16 in

Size

7/8 Inch