Alternate Catalog No. : E145 3/8
Catalog No. : E1453/8
Description: STD HEX NUT 3/8 IN STL
UPC: 616013321942
Nut, Standard Hex, Size 3/8 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- GoldGalv finish provides all the features and protection without the use of chemical compound
Descriptors
Category |
Hexagonal nuts |
Special Features |
GoldGalv finish provides all the features and protection without the use of chemical compound |
Application |
For use with channel and channel fittings |
Specifications
Material of Construction |
Steel |
Finish |
GoldGalv/Standard |
Nut Type |
Hex |
Classifications
Brand Name |
Superstrut |
Dimensions
Thread Size |
3/8 - 16 |