Alternate Catalog No. : E145 1/2
Catalog No. : E1451/2
Description: STD HEX NUT 1/2 IN STL
UPC: 616013321980
Nut, Standard Hex, Size 1/2 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- GoldGalv finish provides all the features and protection without the use of chemical compound
Descriptors
|
Category |
Hexagonal nuts |
|
Special Features |
GoldGalv finish provides all the features and protection without the use of chemical compound |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material of Construction |
Steel |
|
Finish |
GoldGalv/Standard |
|
Nut Type |
Hex |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thread Size |
1/2 - 13 |