Catalog No. : E145-5/8SS6
Description: STD HEX NUT 5/8IN 316 STN-STL
UPC: 616013105979
Nut, Standard Hex, Size 5/8 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Hexagonal nuts |
Specifications
|
Material of Construction |
Stainless Steel |
|
Nut Type |
Hex |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
35/64 in |
|
Width |
15/16 in |
|
Size |
5/8 Inch |
ETIM Classification
ETIM
EC000129 Hexagon nut
|
Material |
Stainless steel |
|
Material quality |
Stainless steel V4A |
|
Halogen free |
Y |
|
Castle nut |
N |