Catalog No. : E145-3/4EGC
Description: STD HEX NUT 3/4IN EG STL
UPC: 616013120125
Nut, Standard Hex, Size 3/4 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hexagonal nuts |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Nut Type |
Hex |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
3/4 Inch |
ETIM Classification
ETIM
EC000129 Hexagon nut
|
Material |
Steel |
|
Halogen free |
Y |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Castle nut |
N |