text.skipToContent text.skipToNavigation

Catalog No. : E145-1/4EGC

Description:  STD HEX NUT 1/4IN EG STL

UPC: 786210572161

Nut, Standard Hex, Size 1/4 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagonal nuts

Special Features

All threaded products are American Standard thread, free fit class 2.

Application

To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used.

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

1/4 Inch

ETIM EC000129 Hexagon nut

Material

Steel

Halogen free

Y

Surface protection

Galvanic/electrolytic zinc plated

Castle nut

N