text.skipToContent text.skipToNavigation

Catalog No. : E145-1/2SSC

Description:  STD HEX NUT 1/2IN SS

UPC: 786210206714

Nut, Standard Hex, Size 1/2 Inch, Type 304 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Stainless Steel

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Height

7/16 in

Width

3/4 in

Size

1/2 Inch

ETIM EC000129 Hexagon nut

Material

Stainless steel

Material quality

Stainless steel V2A

Halogen free

Y

Castle nut

N