Catalog No. : E145-1/2SS6
Description: STD HEX NUT 1/2IN 316 SS
UPC: 616013106242
Descriptors
|
Category |
Hexagonal nuts |
|
Special Features |
All threaded products are American Standard thread, free fit class 2. |
|
Application |
To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used. |
Specifications
|
Material of Construction |
Stainless Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
1/2 Inch |
|
Material |
Stainless steel |
|
Material quality |
Stainless steel V4A |
|
Halogen free |
Y |
|
Castle nut |
N |