text.skipToContent text.skipToNavigation

Alternate Catalog No. : E142 3/8X1 1/2SS

Catalog No. : E1423/8X11/2SS

Description:  HEX HEAD CAP SCR 3/8X1-1/2 STN-STL

UPC: 616013321485

Bolt, Hex Head Cap, Size 3/8 x 1-1/2 Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagon socket head cap screw

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

1-1/2 in

Thread Size

3/8-16

Head Width

9/16 in

Head Height

21/64 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant