Alternate Catalog No. : E142 3/8 3/4
Catalog No. : E1423/83/4
Description: HEX HEAD CAP SCR 3/8X3/4IN STL
UPC: 616013321379
Bolt, Hex Head Cap, Size 3/8 x 3/4 Inches, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- GoldGalv finish provides all the features and protection without the use of chemical compound
Descriptors
|
Category |
Hexagon socket head cap screw |
|
Special Features |
GoldGalv finish provides all the features and protection without the use of chemical compound |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Steel |
|
Thread Type |
Unified National Coarse (UNC) |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
3/4 in |
|
Thread Size |
3/8-16 |
|
Head Width |
0.65 in |
|
Head Height |
0.243 in |