Alternate Catalog No. : E142 1/4 1
Catalog No. : E1421/41
Description: HEX HEAD CAP SCR 1/4X1 STL
UPC: 616013321119
Bolt, Hex Head Cap, Size 1/4 x 1 Inches, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- GoldGalv finish provides all the features and protection without the use of chemical compound
Descriptors
|
Category |
Hexagon socket head cap screw |
|
Special Features |
GoldGalv finish provides all the features and protection without the use of chemical compound |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Steel |
|
Thread Type |
Unified National Coarse (UNC) |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
1 in |
|
Thread Size |
1/4-20 |
|
Head Width |
0.505 in |
|
Head Height |
0.188 in |