Catalog No. : E1421/2X15/16EG
Description: HEX HEAD CAP SCR 1/2X15/16IN EG STL
UPC: 616013056158
Descriptors
|
Category |
Hexagon socket head cap screw |
Specifications
|
Material |
Steel |
|
Thread Type |
Unified National Coarse (UNC) |
|
Finish |
Electro-Galvanized |
|
Head Type |
Hex |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
15/16 in |
|
Thread Size |
1/2 - 13 |
|
Head Width |
0.750 in |
|
Head Height |
0.323 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Thread type |
UNC |
|
Thread size (imperial) |
1/2 inch |
|
Thread per inch |
13 |
|
Length |
0.9375 inch |
|
Head form |
Other |