Alternate Catalog No. : E142 1/2 4 SS316
Catalog No. : E1421/24SS316
Description: HEX HEAD CAP SCR 1/2X4 316 STN-STL
UPC: 616013112236
Bolt, Hex Head Cap, Size 1/2 x 4 Inches, Type 316 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hexagon socket head cap screw |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Stainless Steel |
|
Thread Type |
Unified National Coarse (UNC) |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
4 in |
|
Thread Size |
1/2-13 |
|
Head Width |
0.866 in |
|
Head Height |
0.323 in |