Catalog No. : E142-5/16X150EG
Description: HEX HEAD CAP SCR 5/16X1-1/2IN EG
UPC: 616013114384
Descriptors
|
Category |
Hexagon socket head cap screw |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Steel |
|
Thread Type |
Unified National Coarse (UNC) |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
1-1/2 in |
|
Thread Size |
5/16-18 |
|
Head Width |
0.500 in |
|
Head Height |
0.235 in |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Thread type |
UNC |
|
Thread size (imperial) |
5/16 inch |
|
Thread per inch |
18 |
|
Length |
1.5 inch |
|
Head form |
Other |