text.skipToContent text.skipToNavigation

Catalog No. : E142-3/8X2SS316

Description:  HEX HEAD CAP SCR 3/8X2IN 316SS

UPC: 616013110379

Bolt, Hex Head Cap, Size 3/8 x 2 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagon socket head cap screw

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

2 in

Thread Size

3/8-16

Head Width

9/16 in

Head Height

21/64 in

ETIM EC002356 Hexagon socket head screw

Material

Stainless steel

Thread type

UNC

Thread size (imperial)

3/8 inch

Thread per inch

16

Length

2 inch

Head form

Other