Catalog No. : E142-3/8X200EG
Description: HEX HEAD CAP SCR 3/8X2IN EG STL
UPC: 786210079080
Descriptors
|
Category |
Hexagon socket head cap screw |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Steel |
|
Thread Type |
Unified National Coarse (UNC) |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
2 in |
|
Thread Size |
3/8-16 |
|
Head Width |
0.650 in |
|
Head Height |
0.243 in |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Thread type |
UNC |
|
Thread size (imperial) |
3/8 inch |
|
Thread per inch |
16 |
|
Length |
2 inch |
|
Head form |
Other |