text.skipToContent text.skipToNavigation

Catalog No. : E142-3/8X150SS316

Description:  HEX HEAD CAP SCR 3/8X1-1/2IN 316 SS

UPC: 616013107300

Bolt, Hex Head Cap, Size 3/8 x 1-1/2 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagon socket head cap screw

Application

For use with channel and channel fittings

Specifications

Material

Stainless Steel

Thread Type

Unified National Coarse (UNC)

Classifications

Brand Name

Superstrut

Dimensions

Length

1-1/2 in

Thread Size

3/8-16

Head Width

0.650 in

Head Height

0.243 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002356 Hexagon socket head screw

Material

Stainless steel

Thread type

UNC

Thread size (imperial)

3/8 inch

Thread per inch

16

Length

1.5 inch

Head form

Other